Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 40X8 |
| End size 2 | -8 |
| End type 2 | Female 45 degree swivel |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.2 |
| Item type | Adapter-cap |
| Product height in | 0.875 |
| Product height mm | 22.225 |
| Product length in | 0.840 |
| Product length mm | 21.336 |
| Product material | Brass |
| Product serial name | 40 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522984676 |
