Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4213-1-10B |
| End size 1 | -10 |
| Item type | Adapter-cap |
| Product height in | 1.005 |
| Product height mm | 25.530 |
| Product length in | 0.233 |
| Product length mm | 5.920 |
| Product material | Brass |
| Product serial name | 4213 |
| Product width in | 1.005 |
| Product width mm | 25.530 |
| Thread sealant | No |