Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 4213-1-12B |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 0.246 |
| Product length mm | 6.248 |
| Product material | Brass |
| Product width in | 1.125 |
| Product width mm | 28.575 |
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 4213-1-12B |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 0.246 |
| Product length mm | 6.248 |
| Product material | Brass |
| Product width in | 1.125 |
| Product width mm | 28.575 |