Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 4213-1-4B |
| End size 1 | -4 |
| Item type | Adapter-cap |
| Product height in | 0.600 |
| Product height mm | 15.240 |
| Product length in | 0.240 |
| Product length mm | 6.090 |
| Product material | Brass |
| Product serial name | 4213 |
| Product width in | 0.600 |
| Product width mm | 15.240 |
| Thread sealant | No |