Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4213-4-4B |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2556 |
| Construction Style | Crimp |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.224 |
| End size 1 | -4 |
| End Type 2 | Line/hose/tube |
| Hose cut off factor IN | 0.752 |
| Hose cut off factor MM | 19.101 |
| Hose size | -4 |
| Inside diameter IN | 0.172 |
| Inside diameter MM | 4.369 |
| Product material | Brass |