Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 4213-8-8B |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 2556 |
| Construction Style | Crimp |
| End connection hex size IN | 0.880 |
| End connection hex size MM | 22.352 |
| End size 1 | -8 |
| End type 2 | Line/hose/tube |
| Hex size 5 IN | 0.875 |
| Hex size 5 MM | 22.2 |
| Hose cut off factor IN | 1.062 |
| Hose cut off factor MM | 26.975 |
| Hose size | -8 |
| Inside diameter IN | 0.3910 |
| Inside diameter MM | 9.9310 |
| Item type | Adapter-straight |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 2.150 |
| Product length mm | 54.610 |
| Product material | Brass |
| Product serial name | 4213 |
| Product width in | 0.875 |
| Product width mm | 22.220 |