Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 42X10 |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.2 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product height in | 0.957 |
| Product height mm | 24.300 |
| Product length in | 2.118 |
| Product length mm | 53.800 |
| Product material | Brass |
| Product serial name | 42 |
| Product width in | 0.875 |
| Product width mm | 22.225 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.502 |
| Tube outside diameter 1 MM | 12.8 |
| Tube outside diameter 2 IN | 0.502 |
| Tube outside diameter 2 MM | 12.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260604 |
