Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 42X10-BG |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 5 IN | 0.874 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.957 |
| Product height mm | 24.300 |
| Product length in | 2.087 |
| Product length mm | 53.000 |
| Product material | Brass |
| Product serial name | 2060 |
| Product width in | 0.874 |
| Product width mm | 22.200 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
