Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 42X12 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Item type | Adapter-union |
| Product height in | 1.161 |
| Product height mm | 29.500 |
| Product length in | 2.441 |
| Product length mm | 62.000 |
| Product material | Brass |
| Product serial name | 42 |
| Product width in | 1.062 |
| Product width mm | 26.987 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UNS |
| Thread size 2 | 1 1/16-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789308481 |
