Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 42X2 |
| End size 1 | -2 |
| End size 2 | -2 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.312 |
| Hex size 1 MM | 7.9 |
| Hex size 5 IN | 0.315 |
| Hex size 5 MM | 8.0 |
| Item type | Adapter-union |
| Product height in | 0.343 |
| Product height mm | 8.700 |
| Product length in | 0.921 |
| Product length mm | 23.400 |
| Product material | Brass |
| Product serial name | 42 |
| Product width in | 0.312 |
| Product width mm | 7.937 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-24 UNF |
| Thread size 2 | 5/16-24 UNF |
| Tube outside diameter 1 IN | 0.079 |
| Tube outside diameter 1 MM | 2.0 |
| Tube outside diameter 2 IN | 0.079 |
| Tube outside diameter 2 MM | 2.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789305695 |
