Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 42X4-BG |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.437 |
| Hex size 1 MM | 11.100 |
| Item type | Adapter-straight |
| Product height in | 0.476 |
| Product height mm | 12.100 |
| Product length in | 1.189 |
| Product length mm | 30.200 |
| Product material | Brass |
| Product serial name | 2060 |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
