Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 42X5 |
| End size 1 | -5 |
| End size 2 | -5 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.7 |
| Hex size 5 IN | 0.512 |
| Hex size 5 MM | 13.0 |
| Item type | Adapter-union |
| Product height in | 0.547 |
| Product height mm | 13.900 |
| Product length in | 1.339 |
| Product length mm | 34.000 |
| Product material | Brass |
| Product serial name | 42 |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
| Thread size 2 | 1/2-20 UNF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.220 |
| Tube outside diameter 2 MM | 5.6 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975764244 |
