Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 42X8 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 1 IN | 0.750 |
| Hex size 1 MM | 19.1 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-union |
| Product height in | 0.819 |
| Product height mm | 20.800 |
| Product length in | 1.811 |
| Product length mm | 46.000 |
| Product material | Brass |
| Product serial name | 42 |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.407 |
| Tube outside diameter 1 MM | 10.3 |
| Tube outside diameter 2 IN | 0.407 |
| Tube outside diameter 2 MM | 10.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260611 |
