Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 43X6 |
| End size 1 | -6 |
| End size 2 | -6 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Compression Ball Sleeve |
| Hex size 1 IN | 0.625 |
| Hex size 1 MM | 15.900 |
| Hex size 5 IN | 0.563 |
| Hex size 5 MM | 14.3 |
| Item type | Adapter-straight |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product material | Brass |
| Product serial name | 43 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975769904 |
