Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 44X3 |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 20.30 |
| End size 1 | -3 |
| End size 2 | -3 |
| End size 3 | -3 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| End type 3 | Male 45 degree flare |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product height in | 0.960 |
| Product height mm | 24.380 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product material | Brass |
| Product serial name | 44 |
| Product width in | 0.425 |
| Product width mm | 10.800 |
| Thread sealant | No |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 3/8-24 UNF |
| Thread size 3 | 3/8-24 UNF |
| Tube outside diameter 1 IN | 0.120 |
| Tube outside diameter 1 MM | 3.0 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
| Tube outside diameter 3 IN | 0.120 |
| Tube outside diameter 3 MM | 3.0 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318589 |
