Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 44X4 |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product length in | 1.760 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 7/16-20 UNF |
| Tube outside diameter 1 IN | 0.180 |
| Tube outside diameter 1 MM | 4.6 |
| Tube outside diameter 2 IN | 0.180 |
| Tube outside diameter 2 MM | 4.6 |
| Tube outside diameter 3 IN | 0.180 |
| Tube outside diameter 3 MM | 4.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975740828 |
