Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 44X4-BG |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 23.90 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| End type 3 | Male 45 degree flare |
| Item type | Adapter-tee |
| Product height in | 1.117 |
| Product height mm | 28.370 |
| Product length in | 1.760 |
| Product length mm | 44.700 |
| Product material | Brass |
| Product serial name | 44 |
| Product width in | 0.470 |
| Product width mm | 11.940 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |
| Thread size 3 | 7/16-20 UNF |
