Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 44X8 |
| Drop dimension IN | 0.410 |
| Drop dimension MM | 10.40 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| End type 3 | Male 45 degree flare |
| Item type | Adapter-elbow |
| Product height in | 0.921 |
| Product height mm | 23.400 |
| Product length in | 2.402 |
| Product length mm | 61.000 |
| Product material | Brass |
| Product serial name | 44 |
| Product width in | 0.780 |
| Product width mm | 19.810 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/4-16 UNF |
| Thread size 3 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975712757 |
