Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 452X4 |
| Drop dimension IN | 0.540 |
| Drop dimension MM | 23.90 |
| End size 1 | -4 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.530 |
| Hex size 1 MM | 13.5 |
| Item type | Adapter-elbow |
| Product height in | 0.818 |
| Product height mm | 20.780 |
| Product length in | 0.818 |
| Product length mm | 20.780 |
| Product material | Brass |
| Product serial name | 452 |
| Product width in | 0.530 |
| Product width mm | 13.460 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-24 UNS |
| Thread size 2 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.330 |
| Tube outside diameter 1 MM | 8.4 |
| Tube outside diameter 2 IN | 0.400 |
| Tube outside diameter 2 MM | 10.2 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975701010 |
