Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 452X5 |
| Drop dimension IN | 0.580 |
| Drop dimension MM | 14.70 |
| End size 1 | -5 |
| End size 2 | -2 |
| End Type 1 | Line/hose/tube |
| End type 2 | Female pipe (NPTF) |
| Item type | Adapter-elbow |
| Product length in | 0.875 |
| Product length mm | 22.220 |
| Product material | Brass |
| Product serial name | 452 |
| Product width in | 0.595 |
| Product width mm | 15.110 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975759882 |
