Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 452X6 |
| Drop dimension IN | 0.670 |
| Drop dimension MM | 17.0 |
| End Type 1 | Female pipe (NPTF) |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.800 |
| Item type | Adapter-elbow |
| Product length in | 1.050 |
| Product material | Brass |
| Thread sealant | No |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.520 |
| Tube outside diameter 1 MM | 13.2 |
| Tube outside diameter 2 IN | 0.570 |
| Tube outside diameter 2 MM | 14.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975725436 |
