Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 46X8-BG |
| End size 1 | -6 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Female pipe (NPTF) |
| Hex size 1 IN | 0.811 |
| Hex size 1 MM | 20.600 |
| Item type | Adapter-straight |
| Product height in | 0.811 |
| Product height mm | 20.600 |
| Product length in | 1.560 |
| Product length mm | 39.620 |
| Product material | Brass |
| Product serial name | 46 |
| Product width in | 0.811 |
| Product width mm | 20.600 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 3/8-18 NPTF |
