Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 46X8X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.811 |
| Hex size 1 MM | 20.600 |
| Item type | Adapter-straight |
| Product height in | 0.887 |
| Product height mm | 22.530 |
| Product length in | 1.440 |
| Product length mm | 36.580 |
| Product material | Brass |
| Product serial name | 46 |
| Product width in | 0.811 |
| Product width mm | 20.600 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.407 |
| Tube outside diameter 1 MM | 10.3 |
| Tube outside diameter 2 IN | 0.407 |
| Tube outside diameter 2 MM | 10.3 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789318749 |
