Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 470-23560 |
| Drop dimension IN | 6.000 |
| Drop dimension MM | 152.40 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Flange Flat Face C62 |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product height in | 6.937 |
| Product height mm | 176.200 |
| Product length in | 7.824 |
| Product length mm | 198.730 |
| Product material | Carbon steel |
| Product width in | 2.125 |
| Product width mm | 53.975 |
| Thread sealant | No |