Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X12-BG |
| End size 1 | -8 |
| End size 2 | -12 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 1.059 |
| Hex size 5 MM | 26.9 |
| Item type | Adapter-straight |
| Product height in | 1.160 |
| Product height mm | 29.460 |
| Product length in | 2.189 |
| Product length mm | 55.600 |
| Product material | Brass |
| Product serial name | 48 |
| Product width in | 1.059 |
| Product width mm | 26.900 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UNS |
| Thread size 2 | 1/2-14 NPTF |
