Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X3-BG |
| End size 1 | -2 |
| End size 2 | -3 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.437 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-straight |
| Product height in | 0.478 |
| Product height mm | 12.140 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product material | Brass |
| Product serial name | 48 |
| Product width in | 0.437 |
| Product width mm | 11.100 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
