Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X4 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.437 |
| Hex size 5 MM | 11.1 |
| Item type | Adapter-straight |
| Product height in | 0.478 |
| Product height mm | 12.141 |
| Product length in | 1.060 |
| Product length mm | 26.924 |
| Product material | Brass |
| Product serial name | 48 |
| Product width in | 0.437 |
| Product width mm | 11.110 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259431 |
