Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X6-BG |
| End size 1 | -10 |
| End size 2 | -4 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.622 |
| Hex size 5 MM | 15.8 |
| Item type | Adapter-straight |
| Product height in | 0.622 |
| Product height mm | 15.800 |
| Product length in | 1.441 |
| Product length mm | 36.600 |
| Product material | Brass |
| Product serial name | 48 |
| Product width in | 0.622 |
| Product width mm | 15.800 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338973 |
