Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X6X8 |
| End size 1 | -8 |
| End size 2 | -6 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.956 |
| Hex size 1 MM | 24.300 |
| Hex size 5 IN | 0.874 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.956 |
| Product height mm | 24.280 |
| Product length in | 1.689 |
| Product length mm | 42.900 |
| Product material | Brass |
| Product serial name | 48 |
| Product width in | 0.874 |
| Product width mm | 22.200 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.283 |
| Tube outside diameter 1 MM | 7.2 |
| Tube outside diameter 2 IN | 0.563 |
| Tube outside diameter 2 MM | 14.3 |
| Working pressure bar | 138 |
| Working pressure psi | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975747599 |
