Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 48X6X8Z |
| End Type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.024 |
| Hex size 1 MM | 26.000 |
| Item type | Adapter-straight |
| Product length in | 1.690 |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 2 | 5/8-18 UNF |
| Working pressure BAR | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522220231 |
