Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X8-BG |
| End size 1 | -6 |
| End size 2 | -12 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male 45 degree flare |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product length in | 1.618 |
| Product length mm | 41.100 |
| Product material | Brass |
| Product serial name | 48X8 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338911 |
