Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X8X4-BG |
| End size 1 | -4 |
| End size 2 | -8 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.750 |
| Hex size 5 MM | 19.1 |
| Item type | Adapter-straight |
| Product height in | 0.819 |
| Product height mm | 20.800 |
| Product length in | 1.622 |
| Product length mm | 41.200 |
| Product material | Brass |
| Product serial name | 48 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 1/4-18 NPTF |
