Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 48X8X8-BG |
| End size 1 | -12 |
| End size 2 | -8 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Hex size 5 IN | 0.874 |
| Hex size 5 MM | 22.2 |
| Item type | Adapter-straight |
| Product height in | 0.874 |
| Product height mm | 22.200 |
| Product length in | 1.811 |
| Product length mm | 46.000 |
| Product material | Brass |
| Product serial name | 48 |
| Product width in | 0.874 |
| Product width mm | 22.200 |
| Thread sealant | No |
| Thread size 1 | 3/4-14 NPTF |
| Thread size 2 | 1/2-14 NPTF |
