Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X10-BG |
| Drop dimension IN | 1.420 |
| Drop dimension MM | 36.10 |
| End size 1 | -10 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.879 |
| Product height mm | 47.720 |
| Product length in | 1.828 |
| Product length mm | 46.420 |
| Product material | Brass |
| Product serial name | 49X10 |
| Product width in | 0.915 |
| Product width mm | 23.240 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
