Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X10X6 |
| Drop dimension IN | 1.420 |
| Drop dimension MM | 36.10 |
| End size 1 | -10 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree inverted flare |
| End type 2 | Male pipe (NPT) |
| Hex size 1 IN | 0.920 |
| Hex size 1 MM | 23.4 |
| Item type | Adapter-elbow |
| Product height in | 1.878 |
| Product height mm | 47.710 |
| Product length in | 1.687 |
| Product length mm | 42.850 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.915 |
| Product width mm | 23.240 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 7/8-14 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975752272 |
