Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X12 |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 20.30 |
| End size 1 | -12 |
| End size 2 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 1.100 |
| Hex size 1 MM | 27.900 |
| Item type | Adapter-elbow |
| Product height in | 2.173 |
| Product height mm | 55.200 |
| Product length in | 2.028 |
| Product length mm | 51.520 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 1.095 |
| Product width mm | 27.810 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UNS |
| Thread size 2 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.560 |
| Tube outside diameter 1 MM | 14.2 |
| Tube outside diameter 2 IN | 0.630 |
| Tube outside diameter 2 MM | 16.0 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975724620 |
