Elbow Adapters 49X (RIGHT)

Adapter Brass SAE45Flare

49X12-BG

Catalog item:

49X12-BG


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandDanfoss
Catalog Item49X12-BG
Drop dimension IN1.620
Drop dimension MM23.90
End size 1-12
End size 2-8
End type 1Line/hose/tube
End type 2Male pipe (NPTF)
Item TypeAdapter-elbow
Product height in2.173
Product height mm55.200
Product length in2.028
Product length mm51.520
Product materialBrass
Product serial name49
Product width in1.095
Product width mm27.810
Thread sealantYes
Thread size 11 1/16-14 UNS
Thread size 21/2-14 NPTF