Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X12X12-BG |
| Drop dimension IN | 1.620 |
| Drop dimension MM | 23.90 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 2.166 |
| Product height mm | 55.020 |
| Product length in | 2.051 |
| Product length mm | 52.100 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 1.095 |
| Product width mm | 27.810 |
| Thread sealant | Yes |
| Thread size 1 | 1 1/16-14 UNS |
| Thread size 2 | 3/4-14 NPTF |
