Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X2 |
| Drop dimension IN | 0.650 |
| Drop dimension MM | 20.30 |
| End size 1 | -2 |
| End size 2 | -2 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 0.870 |
| Product height mm | 22.090 |
| Product length in | 0.909 |
| Product length mm | 23.090 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.440 |
| Product width mm | 11.180 |
| Thread sealant | Yes |
| Thread size 1 | 5/16-24 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975700389 |
