Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X4X4 |
| Drop dimension IN | 0.880 |
| Drop dimension MM | 22.4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item Type | Adapter-elbow |
| Product height in | 0.896 |
| Product height mm | 22.760 |
| Product length in | 1.278 |
| Product length mm | 32.460 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789259493 |
