Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 49X4X6-BG |
| Drop dimension IN | 0.940 |
| Drop dimension MM | 23.90 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.298 |
| Product height mm | 32.980 |
| Product length in | 1.389 |
| Product length mm | 35.280 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.715 |
| Product width mm | 18.160 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
