Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X5-BG |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.10 |
| End size 1 | -5 |
| End size 2 | -2 |
| End type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item Type | Adapter-elbow |
| Product height in | 1.177 |
| Product height mm | 29.890 |
| Product length in | 1.047 |
| Product length mm | 26.590 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.535 |
| Product width mm | 13.590 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
