Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 49X5X4-BG |
| Drop dimension IN | 0.950 |
| Drop dimension MM | 24.10 |
| End size 1 | -5 |
| End size 2 | -4 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.249 |
| Product height mm | 31.720 |
| Product length in | 1.220 |
| Product length mm | 30.990 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.600 |
| Product width mm | 15.240 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-20 UNF |
