Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X6-BG |
| Drop dimension IN | 0.980 |
| Drop dimension MM | 24.90 |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Item type | Adapter-elbow |
| Product height in | 1.321 |
| Product height mm | 33.560 |
| Product length in | 1.315 |
| Product length mm | 33.400 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.682 |
| Product width mm | 17.320 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 5/8-18 UNF |
