Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.1 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Hex size 1 IN | 0.660 |
| Hex size 1 MM | 16.8 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | Yes |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.220 |
| Tube outside diameter 1 MM | 5.6 |
| Tube outside diameter 2 IN | 0.280 |
| Tube outside diameter 2 MM | 7.1 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975744505 |
