Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 49X6X6 |
| Drop dimension IN | 1.090 |
| Drop dimension MM | 27.70 |
| End size 1 | -3 |
| End size 2 | -3 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.512 |
| Hex size 1 MM | 13.0 |
| Item type | Adapter-straight |
| Product height mm | 15.080 |
| Product length in | 0.790 |
| Product length mm | 20.060 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.594 |
| Product width mm | 15.080 |
| Thread sealant | No |
| Thread size 1 | 1/8-27 NPTF |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.280 |
| Tube outside diameter 2 MM | 7.1 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975748640 |
