Elbow Adapters 49X (RIGHT)

Adapter SAE45 Brass

49X6X6-BG

Catalog item:

49X6X6-BG


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandDanfoss
Catalog Item49X6X6-BG
Drop dimension IN1.040
Drop dimension MM20.30
End size 1-6
End size 2-6
End type 1Male 45 degree flare
End type 2Male pipe (NPTF)
Item TypeAdapter-elbow
Product height in1.397
Product height mm35.490
Product length in1.448
Product length mm36.790
Product materialBrass
Product serial name49
Product width in0.715
Product width mm18.160
Thread sealantYes
Thread size 15/8-18 UNF
Thread size 23/8-18 NPTF