Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X6X6Z |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Line/hose/tube |
| End type 2 | Male pipe (NPTF) |
| Hex size 1 IN | 0.720 |
| Hex size 1 MM | 18.300 |
| Item type | Adapter-elbow |
| Product height in | 1.394 |
| Product height mm | 35.400 |
| Product length in | 1.445 |
| Product length mm | 36.700 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.709 |
| Product width mm | 18.000 |
| Thread sealant | No |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 5/8-18 UNF |
| Tube outside diameter 1 IN | 0.410 |
| Tube outside diameter 1 MM | 10.4 |
| Tube outside diameter 2 IN | 0.280 |
| Tube outside diameter 2 MM | 7.1 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522221061 |
