Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 49X6X8-BG |
| Drop dimension IN | 1.160 |
| Drop dimension MM | 20.30 |
| End size 1 | -6 |
| End size 2 | -8 |
| End type 1 | Male 45 degree flare |
| End type 2 | Male pipe (NPTF) |
| Item Type | Adapter-elbow |
| Product height in | 1.608 |
| Product height mm | 40.850 |
| Product length in | 1.705 |
| Product length mm | 43.310 |
| Product material | Brass |
| Product serial name | 49 |
| Product width in | 0.895 |
| Product width mm | 22.730 |
| Thread sealant | Yes |
| Thread size 1 | 5/8-18 UNF |
| Thread size 2 | 1/2-14 NPTF |
