Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Drop dimension IN | 1.190 |
| Drop dimension MM | 30.20 |
| End Type 1 | Male pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Hex size 1 IN | 0.790 |
| Hex size 1 MM | 20.100 |
| Item type | Adapter-elbow |
| Product material | Brass |
| Thread sealant | No |
| Thread size 2 | 3/4-16 UNF |
| Tube outside diameter 1 IN | 0.320 |
| Tube outside diameter 1 MM | 8.1 |
| Tube outside diameter 2 IN | 0.410 |
| Tube outside diameter 2 MM | 10.4 |
| Working pressure bar | 138 |
| Working pressure PSI | 2000 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975718957 |
